Our Service
Exclusively for Business Customers and Public Applicants (Schools, Universities, Public Authorities).
Our Service
Exclusively for Business Customers and Public Applicants (Schools, Universities, Public Authorities).
Prices are in €, excluding packaging plus valued added tax. Prices applicable on the day of the delivery are taken into account. Prices are subject to change.
Bank charges are the responsibility of the Buyer!
Minimum quantity surcharge
For goods valued at less than €50.00, a contribution of €5 will be charged.
Delivery Standard
Orders
Mon - Thu up to 15:30, Fri up to 12:00
All goods in stock.
Same day dispatch.
No extra charge.
Delivery Express
Orders
Mon - Thu up to 16:00, Fri up to 12:00
All goods in stock.
Express delivery by 9:00 or 12:00 the following day.
With extra charge.
If you do not specify a shipping method, we will choose the least expensive transport option. All consignments are insured for transport. Delivery ex works, according to Incoterms 2010.
| SCALE VOLUME | UNIT OF MEASUREMENT | AMOUNT | CURRENCY |
|---|---|---|---|
| 0,000 | KG | 16,90 | Euro |
| 3,000 | KG | 17,90 | Euro |
| 10,000 | KG | 21,40 | Euro |
| 25,000 | KG | 40,00 | Euro |
| 50,000 | KG | 59,00 | Euro |
| 75,000 | KG | 78,00 | Euro |
| 100,000 | KG | 97,00 | Euro |
| 125,000 | KG | 116,00 | Euro |
| 150,000 | KG | 135,00 | Euro |
| 175,000 | KG | 154,00 | Euro |
| 225,000 | KG | 192,00 | Euro |
| 300,000 | KG | 230,00 | Euro |
| SCALE VOLUME | UNIT OF MEASUREMENT | AMOUNT | CURRENCY |
|---|---|---|---|
| 0,000 | KG | 31,10 | Euro |
| 3,000 | KG | 45,90 | Euro |
| 10,000 | KG | 68,80 | Euro |
| 25,000 | KG | 128,00 | Euro |
| 50,000 | KG | 203,90 | Euro |
| 75,000 | KG | 271,10 | Euro |
| 100,000 | KG | 338,40 | Euro |
| 125,000 | KG | 405,70 | Euro |
| 150,000 | KG | 473,00 | Euro |
| 175,000 | KG | 540,30 | Euro |
Quality Management
Our guarantee of ensuring superior quality is reflected in how we see ourselves and our certifications. We believe quality management to be a continuing process of responding quickly and decisively to new requirements. By actively developing work processes as well as thinking and looking ahead, we can guarantee the satisfaction of both our customers and employees.