{"product":{"productId":"agid.20151","price":2356,"name":"NC-VICE MECHANICAL, HARDENED 470X125,MILD STEEL GROUND"},"currency":"EUR"}
NC-Vice
mechanical
mild steel
ground
- For a range of clamping tasks
- Large clamping range thanks to attachment jaws, stepped
- Quick pre-adjustment of the clamping range using a locking pin
- Repeat accuracy less than/equal to 0.01 mm
- Hardened and ground on all sides
Sales unit
€2,356.00
plus sales tax
Added to your shopping cart
Item
NC-Vice
Version 1
mechanical
Version 2
hardened
Main
material
mild steel
Main
colour
ground
B=Width
125
L=Length
470
H
clamping range
0-239
L1
115
L2
300
L3
280
L4
150
L5
564
RoHS
true
Description
Material
Body and jaw holder mild steel.
Version
Hardened and ground all sides.
Features
NC vices can be used for a wide range of clamping tasks:
- Repeat accuracy ≤0.01 mm
- Fixed jaw locked in all directions (X,Y,Z)
- Vertical use directly on the machine table
- Wide clamping range by using attachment step jaws
- Can be laid on the side, with fastening holes for slot spacing of 63 mm and 100 mm
- Quick pre-adjustment of the clamping range using locking pins
- Basic equipment includes two reversible screw-on jaws and one crank handle
- Repeat accuracy ≤0.01 mm
- Fixed jaw locked in all directions (X,Y,Z)
- Vertical use directly on the machine table
- Wide clamping range by using attachment step jaws
- Can be laid on the side, with fastening holes for slot spacing of 63 mm and 100 mm
- Quick pre-adjustment of the clamping range using locking pins
- Basic equipment includes two reversible screw-on jaws and one crank handle
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.