{"product":{"productId":"agid.22223","price":26.25,"name":"Ceramic dowel pins with internal thread similar to DIN EN ISO 8735"},"currency":"EUR"}
Material
High performance ceramic Z101.
Version
Ground
Show more
Show less
Description
Material
High performance ceramic Z101.
Version
Ground
Note
Tapped dowel pins are chiefly used in blind holes. The milled flat prevents air compression in blind holes.
The thread is for connecting the extractor 03328.
The dimensions of the dowel pin comply with DIN EN ISO 8735.
The thread is for connecting the extractor 03328.
The dimensions of the dowel pin comply with DIN EN ISO 8735.
Advantages
Ideal for fixture construction
Dimensionally stable even at high temperatures
Electrically insulating
Dimensionally stable even at high temperatures
Electrically insulating
Drawing reference
1) ground flat
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.