{"product":{"productId":"agid.36138","price":2.26,"name":"High clamping grips with internal thread"},"currency":"EUR"}
- Can be used as a clamping, retaining and fastening element
- Application fields: machine, plant and fixture construction, toolmaking
- Advantage: the tall design enables higher clamping forces to be easily achieved
- SYMPA touch: optimum grip and hold due to high ergonomics
- The non-slip material perfectly adapts to the human hand during grip movements
Description
Material, version
Base body in black hard thermoplastic,
coating in black soft thermoplastic,
internal thread in brass.
coating in black soft thermoplastic,
internal thread in brass.
Note
High form clamping grips are available in 2 grip sizes with internal and external threads.
On request
Other screw sizes, screw lengths, versions and colours.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.