text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material

Handle stainless steel 1.4404.

Fastening material 1.4404.

Version
Polished.
Assembly
From the rear.
Scope of delivery
Pull handle stainless steel (06924).
Hex head bolts DIN 933 (07171).
Washers DIN EN ISO 7089 (07300).
On request
Special lengths.
Accessory
Hex head bolt with shaft (07170).
Hex head bolt DIN 933 (07171).
Hex head bolt with flange (07172).
Button head screws (07174).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought