text.skipToContent text.skipToNavigation
EN
Choose your language
2 Hits

Description

Product description
This pull handle is characterised by its large size and pleasant haptics.
Easy to clean due to its closed and smooth design (i.e. suitable for foodstuff production, medical technology).
Material

Pull handle investment cast stainless steel 1.4404.

Screw, nut and washer stainless steel (1.4404).

Version
Abrasive blasted und electropolished.
Assembly
Form A from the front.
Form B from the rear.
Advantages
Element for opening and closing covers, panels and hoods.
Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology.
Torsionally strong and user friendly.
Scope of delivery
Form A includes fastening screws, washers and nuts.

Other customers also bought