{"product":{"productId":"agid.3878","price":109.75,"name":"Pull handles, round stainless steel with wide washers, fastened from the front"},"currency":"EUR"}
- Retaining element to open and close lids, panels and hoods
- Application fields: foodstuff industry, rehabilitation and medical technology, laboratory technology, machine and plant construction, toolmaking
- Handle and fastening material: stainless steel, 1.4404
- Maximum load rating and high chemical and corrosion resistance
- Mounting Form A: screw on from the front
Description
Material
Handle stainless steel 1.4305.
Fasteners stainless steel 1.4301.
Version
Ground and satin brushed finish.
Note
These stainless steel pull handles are ideal for all technical applications where highest load and high chemical or corrosive resistance is required.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.